Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
variable
Dimension
33.5 x 5 x 10.5 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 3-pin, A-coded
Cable
PUR, 0.2 m
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 305K-PS-C-2-S4-00,2 | BMF 305K-PS-C-2-S4-00,5 | BMF 305K-PS-C-2-S4-00,8 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Slot type | variable | variable | variable |
|---|---|---|---|
| Dimension | 33.5 x 5 x 10.5 mm | 33.5 x 5 x 10.5 mm | 33.5 x 5 x 10.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 3-pin, A-coded | M12x1-Male, 3-pin, A-coded | M12x1-Male, 3-pin, A-coded |
| Cable | PUR, 0.2 m | PUR, 0.5 m | PUR, 0.8 m |
| Application | larger actuators | larger actuators | larger actuators |
| Mounting part | Mounting bracket BMF 305-HW* | Mounting bracket BMF 305-HW* | Mounting bracket BMF 305-HW* |
| Housing material | LCP | LCP | LCP |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported