Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
variable
Dimension
33.5 x 5 x 10.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
0.2 m
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BMF 305K-PS-C-2-SA5-S49-00,2 | BMF 305K-PS-C-2-S49-00,2 | BMF 303K-PS-C-2-S49-00,2 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Slot type | variable | variable | variable |
|---|---|---|---|
| Dimension | 33.5 x 5 x 10.5 mm | 33.5 x 5 x 10.5 mm | 25.5 x 3 x 4.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | 0.2 m | PUR, 0.2 m | PUR, 0.2 m |
| Housing material | LCP | LCP | LCP |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE cULus |
| Application | - | larger actuators | miniaturized actuators |
| Mounting part | - | Mounting bracket BMF 305-HW* | Mounting bracket BMF 303-HW* |
Only CAD model download is supported