Products
Industries & Solutions
Company
Service & Support
Canceled

BMF0069

BMF 307K-NO-C-2-PU-02

Cylinder sensors for multiple slot shapes

Slot type
T-slot
Dimension
29 x 5 x 4.4 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Housing material
LCP
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Slot type
T-slot
Dimension
29 x 5 x 4.4 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Housing material
LCP
Switching output
NPN Normally closed (NC)
Switching frequency
10000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
cULus
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 14.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
ETIM 9.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue