Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
T-slot
Dimension
29 x 6.2 x 4.4 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 5 m
Housing material
LCP
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BMF 307K-NS-C-2-PU-05 | BMF 235K-NS-C-2A-PU-02 | |
|
-
List price
|
-
List price
|
|
| Slot type | T-slot | T-slot |
|---|---|---|
| Dimension | 29 x 6.2 x 4.4 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 5 m | PUR, 2 m |
| Housing material | LCP | PA 12 |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
| Application | - | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Mounting part | - | can be installed in T-slot from above |
Only CAD model download is supported