Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
T-slot
Dimension
31 x 5.1 x 3.1 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BMF 315K-NS-C-2-PU-02 | BMF 235K-NS-C-2A-PU-02 | |
|
-
List price
|
-
List price
|
|
| Slot type | T-slot | T-slot |
|---|---|---|
| Dimension | 31 x 5.1 x 3.1 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 2 m |
| Application | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Housing material | PA 6.6 | PA 12 |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus |
CE UKCA cULus WEEE |
| Mounting part | - | can be installed in T-slot from above |
Only CAD model download is supported