Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
T-slot
Dimension
33 x 5.1 x 7.2 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Cable
PUR, 0.3 m
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 315M-PS-W-2-S4-00,3 | BMF 415KW-HAPS-W-5-P0-S4-00,3 | BMF 235K-PS-C-2A-SA95-S4-00,3 | BMF 235K-YS-C-2A-SA95-S4-00,5 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Slot type | T-slot | T-slot | T-slot | T-slot |
|---|---|---|---|---|
| Dimension | 33 x 5.1 x 7.2 mm | 5 x 6.4 x 34 mm | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 3-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Cable | PUR, 0.3 m | TPU welding spark resistant black, 300 mm | PUR, 0.3 m | PUR, 0.5 m |
| Application | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. Welding area |
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Mounting part | can be installed in T-slot from above | can be installed in T-slot from above | can be installed in T-slot from above | can be installed in T-slot from above |
| Housing material | Aluminum | PA 12 | PA 12 | PA 12 |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO);PNP Normally open (NO) |
| Switching frequency | 10 Hz | - | 3000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | 0...80 °C | -25...85 °C | -25...85 °C |
| Magnetic field immune | Weld-immune (AC) | - | - | - |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE EAC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported