Magnetic field sensors for multiple slot shapes
Pneumatic cylinder with trapezoidal slot
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 32M-PS-C-2-S49 | BMF 305M-PS-C-2-S49 | BMF 32M-PS-C-2-SA1-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 25 x 11.9 x 26 mm | 33.5 x 9 x 26.2 mm | 25 x 11.9 x 26 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Application |
Round cylinder Pneumatic cylinder with trapezoidal slot |
larger actuators |
Round cylinder Pneumatic cylinder with trapezoidal slot |
| Mounting part | with tube cuff | Mounting bracket BMF 305-HW* | with tube cuff |
| Housing material | Aluminum | Aluminum | Aluminum |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Slot type | - | variable | - |