Similar Illustration
Only CAD model download is supported
Magnetic field sensors for multiple slot shapes
Dimension
25 x 11.9 x 26 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Application
Round cylinder
Pneumatic cylinder with trapezoidal slot
Pneumatic cylinder with trapezoidal slot
Mounting part
with tube cuff
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 32M-PS-W-2-S4 | BMF 32M-PS-C-2-S4 | BMF 32M-PS-C-2-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 25 x 11.9 x 26 mm | 25 x 11.9 x 26 mm | 25 x 11.9 x 26 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M8x1-Male, 3-pin |
| Application |
Round cylinder Pneumatic cylinder with trapezoidal slot |
Round cylinder Pneumatic cylinder with trapezoidal slot |
Round cylinder Pneumatic cylinder with trapezoidal slot |
| Mounting part | with tube cuff | with tube cuff | with tube cuff |
| Housing material | Aluminum | Aluminum | Aluminum |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...85 °C | -25...85 °C |
| Magnetic field immune | Weld-immune (AC) | - | - |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported