Similar Illustration
Only CAD model download is supported
Tubular magnetic field sensors
Dimension
84.8 x 40.5 x 25.3 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 4 m
Housing material
Aluminum
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 61M-PS-Y-2-SA1 | BMF 203K-H-PI-C-A8-PU-02 | BMF 305K-PS-C-2-PU-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 84.8 x 40.5 x 25.3 mm | 20 x 2.9 x 3.6 mm | 33.5 x 5 x 10.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 4 m | PUR, 2 m | PUR, 5 m |
| Housing material | Aluminum | PA 12 | LCP |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | - | 10000 Hz |
| Operating voltage Ub | 15...35 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...80 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE cULus WEEE UKCA |
cULus CE UKCA WEEE |
| Slot type | - | C-slot | variable |
| Application | - | Pneumatic cylinder with C-slot. For dimensions, see sketch in product view. | larger actuators |
| Mounting part | - | can be installed in C-slot from above | - |
| Teach function | - | 8 switching points | - |
| Interface | - | IO-Link 1.1 | - |
Only CAD model download is supported