- Slot type
- T-slot
- Dimension
- 23.5 x 5 x 5.5 mm
- Principle of operation
- Magnetic field sensor
- Connection
- M8x1-Male, 3-pin
- Cable
- PUR, 0.3 m
- Application
- Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
- Mounting part
- can be installed in T-slot from above
- Housing material
- PA 12
- Switching output
- PNP Normally closed (NC)
- Switching frequency
- 3000 Hz
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-04
- ECLASS 11.0
- 27-27-01-04
- ECLASS 4.1
- 27-27-01-04
- ECLASS 5.1.3
- 27-27-01-04
- ECLASS 5.1.4
- 27-27-01-04
- ECLASS 6.2
- 27-27-01-04
- ECLASS 8.1
- 27-27-01-04
- ECLASS 9.0
- 27-27-01-04
- ECLASS 9.1
- 27-27-01-04
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC002544
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916