Similar Illustration
Only CAD model download is supported
With M12 connectors and different housing materials
Dimension
Ø 12 x 50 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Housing material
Brass
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 12M-PS-C-2-S4 | BMF 305M-PS-W-2-S4 | BMF 305M-PS-C-2-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 50 mm | 33.5 x 5 x 33.5 mm | 33.5 x 12.8 x 33.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Housing material | Brass | Aluminum | Aluminum |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10000 Hz | 10 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE cULus |
cULus CE WEEE |
CE UKCA cULus WEEE |
| Slot type | - | variable | variable |
| Application | - |
larger actuators Welding area |
larger actuators |
| Mounting part | - | Mounting bracket BMF 305-HW* | Mounting bracket BMF 305-HW* |
| Magnetic field immune | - | Weld-immune (AC) | - |
Only CAD model download is supported