Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BMF00E4

Cylinder sensors for multiple slot shapes

Typecode:

BMF 255K-N-06-EEX

Loading...
Slot type
T-slot
Dimension
25 x 5 x 5.1 mm
Principle of operation
Magnetic field sensor
Cable
PVC, 6 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in T-slot from above
Housing material
PA
Interface
NAMUR
Switching frequency
2000 Hz
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
ATEX
IECEx
WEEE
Ex category
ATEX: 1G (EPL Ga)
ATEX: 1D (EPL Da)
Technical documentation
  • Datasheet

  • Disposal

Mounting brackets for magnetic field sensors

Rangefinder / tool

Signal amplifier

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916