Similar Illustration
Only CAD model download is supported
Tubular magnetic field sensors
Dimension
Ø 6.5 x 30 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Cable
PUR, 0.3 m
Housing material
Brass, nickel-plated
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 07M-NS-D-2-SA2-S4-00,3 | BMF 423K-AANS-C-2-P0-S4-00,3 | BMF 423K-AANS-C-2-SA95-P0-S4-00,3 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 30 mm | 3.6 x 2.9 x 24 mm | 3.6 x 2.9 x 24 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Cable | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.3 m |
| Housing material | Brass, nickel-plated | PA 12 | PA 12 |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 500 Hz | 500 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
| Slot type | - | C-slot | C-slot |
| Application | - | Object detection | Object detection |
| Mounting part | - | Screw M2 | Screw M2 |
Only CAD model download is supported