For T-slot and use in hygienic areas
|
|
Alternative
|
|
|
|
|
|
| BMF 405KF-NS-C-2A-EY-02 | BMF 405KF-NS-C-2A-EY-05 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Slot type | T-slot | T-slot |
| Dimension | 5 x 5.4 x 27 mm | 5 x 5.4 x 27 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | TPE-V, 2 m | TPE-V, 5 m |
| Housing material | PP | PP |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...100 °C | -40...100 °C |
| IP rating |
IP67 IP68 IP69K |
IP67 IP68 IP69K |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
cULus CE UKCA Ecolab WEEE |