For C-slot and multiple switching points (teach function)
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 203K-H-PI-C-A8-SA1-S75-00,3 | BMF 203K-H-PI-C-A8-S75-00,3 | BMF 203K-H-PI-C-A8-SA2-P0-S49W-00,15 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Slot type | C-slot | C-slot | C-slot |
|---|---|---|---|
| Dimension | 20 x 2.9 x 3.6 mm | 20 x 2.9 x 3.6 mm | 20 x 2.9 x 3.6 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 4-pin | M8x1-Male, 4-pin | M8x1-Male, 3-pin |
| Cable | PUR, 0.3 m | PUR, 0.3 m | PUR, 0.15 m |
| Application | Pneumatic cylinder with C-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with C-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with C-slot. For dimensions, see sketch in product view. |
| Mounting part | can be installed in C-slot from above | can be installed in C-slot from above | can be installed in C-slot from above |
| Teach function | 8 switching points | 8 switching points | 8 switching points |
| Housing material | PA 12 | PA 12 | PA 12 |
| Interface | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.1 |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 15 Hz | 15 Hz | 15 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |