Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For C-slot
Slot type
C-slot
Dimension
3.6 x 2.9 x 24 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Cable
PUR, 0.3 m
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BMF 423K-AAPO-C-2-P0-S4-00,3 | BMF 423K-AAPO-C-2-P0-S49-00,3 | |
|
-
List price
|
-
List price
|
|
| Slot type | C-slot | C-slot |
|---|---|---|
| Dimension | 3.6 x 2.9 x 24 mm | 3.6 x 2.9 x 24 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Connection | M12x1-Male, 4-pin, A-coded | M8x1-Male, 3-pin |
| Cable | PUR, 0.3 m | PUR, 0.3 m |
| Application | Object detection | Object detection |
| Mounting part | Screw M2 | Screw M2 |
| Housing material | PA 12 | PA 12 |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 500 Hz | 500 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
Only CAD model download is supported