BML002R
Incremental and absolute coded magnetic tapes
Typecode:
BML-M21-I40-A0-M048/006-R0
to be discontinued
- Application
- rotary motion
- Material
-
Hard ferrite
Support: Aluminum - Dimension, reference
- (ODxIDxW)
- Pole width
- 5 mm
- Accuracy class
- 300 "
- Ambient temperature
- -20...80 °C
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945