BML003L
Incremental linear encoder
Typecode:
BML-S1C0-Q53L-M400-M0-KA02
This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request. Please contact our sales department. Please use the contact form provided.
- Dimension
- 10 x 25 x 35 mm
- Connection
- Cable, 2 m, PUR
- Housing material
- PBT
- Interface
- Digital A/B (HTL)
- Resolution
- 100 µm
- Read distance
- 0.01...2 mm
- Non-linearity max.
- ±100 µm
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -20...80 °C
- IP rating
- IP67
- Procedure direction
- Lengthwise to tape
- Approval/Conformity
-
cURus
CE
EAC
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945