- Dimension
- 14 x 13 x 40 mm
- Connection
- Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR
- Housing material
- Aluminum
- Interface
- SSI;Analog Sin/Cos (1 Vpp ± 0,35 V)
- Measuring range
- 64 mm
- Resolution
- 0.9765625 µm
- Read distance
- 0.01...0.35 mm
- Non-linearity max.
- ±7 µm
- Operating voltage Ub
- 4.75...5.25 VDC
- Ambient temperature
- -20...80 °C
- Procedure direction
- transverse to tape
- Interface coding
- Binary
- Approval/Conformity
-
cURus
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945