Products
Industries & Solutions
Company
Service & Support

BML060F

BML-S1H1-B6QC-M3CA-D0-KA00,8-ZA17

BML S1H - absolut Nonius

Dimension
14 x 13 x 40 mm
Connection
Cable with connector, M23x1-Male, 17-pin, 0.8 m, PUR
Housing material
Aluminum
Interface
BiSS-C;Analog Sin/Cos (1 Vpp ± 0,35 V)
Measuring range
256 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
14 x 13 x 40 mm
Connection
Cable with connector, M23x1-Male, 17-pin, 0.8 m, PUR
Housing material
Aluminum
Interface
BiSS-C;Analog Sin/Cos (1 Vpp ± 0,35 V)
Measuring range
256 mm
Resolution
0.9765625 µm
Read distance
0.01...0.35 mm
Non-linearity max.
±7 µm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-20...80 °C
IP rating
IP67
Procedure direction
Lengthwise to tape
Interface coding
Binary
Approval/Conformity
CE
UKCA
cURus
WEEE
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 14.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue