Products
Industries & Solutions
Company
Service & Support
Canceled

BML063M

BML-M07-I68-A0-M0031-R0000

Incremental and absolute coded magnetic target

Application
linear/rotary motion
Material
Magnetic film
Support: Stainless steel
Mounting tape 0.13 mm
Dimension, reference
(WxHxL)
Pole width
10 mm
Accuracy class
250 µm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
linear/rotary motion
Material
Magnetic film
Support: Stainless steel
Mounting tape 0.13 mm
Dimension, reference
(WxHxL)
Pole width
10 mm
Accuracy class
250 µm
Ambient temperature
-20...80 °C
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 14.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue