Similar Illustration
Only CAD model download is supported
Magnetic tapes with incremental or absolute coding
Application
linear/rotary motion
Material
Magnetic film
Support: Stainless steel
Mounting tape 0.13 mm
Support: Stainless steel
Mounting tape 0.13 mm
Dimension, reference
(WxHxL)
Pole width
10 mm
Accuracy class
250 µm
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BML-M07-I68-A0-M1004-R0000 | BML-M07-I68-A0-M1000-R0000 | |
|
-
List price
|
-
List price
|
|
| Application | linear/rotary motion | linear/rotary motion |
|---|---|---|
| Material |
Magnetic film Support: Stainless steel Mounting tape 0.13 mm |
Magnetic film Support: Stainless steel Mounting tape 0.13 mm |
| Dimension, reference | (WxHxL) | (WxHxL) |
| Pole width | 10 mm | 10 mm |
| Accuracy class | 250 µm | 250 µm |
| Ambient temperature | -20...80 °C | -20...80 °C |
Only CAD model download is supported