Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries & Solutions
Company
Service & Support
Canceled

BML06HT

BML-S1G0-B7ED-M5EQ-G0-S284

Absolute linear encoder

Dimension
16 x 18.5 x 80.3 mm
Connection
Connector, M12x1-Male, 12-pin
Housing material
Die-cast zinc, nickel-plated, Chrome-plated
Interface
BiSS-C;Digital A/B (RS422)
Measuring range
48 m
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
16 x 18.5 x 80.3 mm
Connection
Connector, M12x1-Male, 12-pin
Housing material
Die-cast zinc, nickel-plated, Chrome-plated
Interface
BiSS-C;Digital A/B (RS422)
Measuring range
48 m
Resolution
1 µm
Read distance
0.01...0.8 mm
Operating voltage Ub
4.75...5.25 VDC/10...28 VDC
Ambient temperature
-20...70 °C
Procedure direction
Lengthwise to tape
Interface coding
Binary
Approval/Conformity
cURus
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 14.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue