BML095Y
Incremental linear magnetic encoder system
Typecode:
BML SF2-I211-GZZZ-ZZZ5-KA05
to be discontinued
- Dimension
- 12 x 13.1 x 35 mm
- Connection
- Cable, 5 m, PUR
- Housing material
- Aluminum
- Interface
- Analog Sin/Cos (1 Vpp ± 0,35 V)
- Read distance
- 0.01...1.5 mm
- Reference signal
- Individually or fixed-periodic
- Operating voltage Ub
- 4.75...5.25 VDC
- Ambient temperature
- -20...80 °C
- IP rating
- IP67
- Procedure direction
- Lengthwise to tape
- Approval/Conformity
-
TÜV
CE
UKCA
cURus
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945