Similar Illustration
Only CAD model download is supported
Magnetic field positioning systems
Measuring range
224 mm
Dimension
17.5 x 9.6 x 234 mm
Analog output
Analog, voltage/Analog, current selectable 0…10 V/4…20 mA
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMP 01-EL1PP21A-0224-00-P00,5-S75 | BMF 305K-PS-C-2-S49-00,5 | BMF 305K-PS-C-2-SA2-S49-00,5 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Measuring range | 224 mm | - | - |
|---|---|---|---|
| Dimension | 17.5 x 9.6 x 234 mm | 33.5 x 5 x 10.5 mm | 33.5 x 5 x 10.5 mm |
| Analog output | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA | - | - |
| Interface | IO-Link 1.1 | - | - |
| Resolution | ≤ 1 µm (IO-Link), 12 Bit (analog) | - | - |
| Repeat accuracy | 100 µm | - | - |
| Non-linearity typ. | ±250 µm | - | - |
| Operating voltage Ub | 15...30 VDC | 10...30 VDC | 10...30 VDC |
| Connection | Cable with connector, M8x1-Male, 4-pin, 0.5 m, PUR | - | - |
| Housing material |
PA 12 Aluminum |
LCP | LCP |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Slot type | - | variable | variable |
| Principle of operation | - | Magnetic field sensor | Magnetic field sensor |
| Connection | - | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Cable | - | PUR, 0.5 m | PUR, 0.5 m |
| Application | - | larger actuators | larger actuators |
| Mounting part | - | Mounting bracket BMF 305-HW* | Mounting bracket BMF 305-HW* |
| Switching output | - | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | - | 10000 Hz | 10000 Hz |
Only CAD model download is supported