Similar Illustration
Only CAD model download is supported
Magnetic field positioning systems
Measuring range
64 mm
Dimension
17.5 x 9.6 x 74 mm
Analog output
Analog, voltage/Analog, current selectable 0…10 V/4…20 mA
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMP 01-EL1PP21A-0064-00-P00,5-S4 | BMP 01-EL1PP21A-0032-00-P00,5-S4 | BMP 01-EL1PP21A-0096-00-P00,5-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Measuring range | 64 mm | 32 mm | 96 mm |
|---|---|---|---|
| Dimension | 17.5 x 9.6 x 74 mm | 17.5 x 9.6 x 42 mm | 17.5 x 9.6 x 106 mm |
| Analog output | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA |
| Interface | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.1 |
| Resolution | ≤ 1 µm (IO-Link), 12 Bit (analog) | ≤ 1 µm (IO-Link), 12 Bit (analog) | ≤ 1 µm (IO-Link), 12 Bit (analog) |
| Repeat accuracy | 100 µm | 100 µm | 100 µm |
| Non-linearity typ. | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 15...30 VDC |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.5 m, PUR |
| Housing material |
PA 12 Aluminum |
PA 12 Aluminum |
PA 12 Aluminum |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported