Products
Industries & Solutions
Company
Service & Support

BMP0061

BMP 02-AP1NO02A-0022-06-P02

Magnetic field positioning systems

Measuring range
22 mm
Dimension
2.9 x 7 x 22.5 mm
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Repeat accuracy
50 µm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Measuring range
22 mm
Dimension
2.9 x 7 x 22.5 mm
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Repeat accuracy
50 µm
Non-linearity typ.
±150 µm
Operating voltage Ub
18...30 VDC
Connection
Cable, 2 m, TPU
Housing material
PPC 7650
PPC 7650
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
cULus
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 14.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
ETIM 9.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue