Similar Illustration
Only CAD model download is supported
Magnetic field positioning systems
Measuring range
22 mm
Dimension
2.9 x 7 x 22.5 mm
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link)
Repeat accuracy
50 µm
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BMP 02-ZPZNS02A-0022-07-P10 | BMP 02-AP1PS12A-0022-07-P00,3-S4 | |
|
-
List price
|
-
List price
|
|
| Measuring range | 22 mm | 22 mm |
|---|---|---|
| Dimension | 2.9 x 7 x 22.5 mm | 2.9 x 7 x 22.5 mm |
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Resolution | ≤ 1 µm (IO-Link) | ≤ 1 µm (IO-Link), 12 Bit (analog) |
| Repeat accuracy | 50 µm | 50 µm |
| Non-linearity typ. | ±150 µm | ±150 µm |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Connection | 10 m, TPU | Cable with connector, M12x1-Male, 4-pin, 0.3 m, TPU |
| Housing material |
PPC 7650 PPC 7650 |
PPC 7650 PPC 7650 |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
Only CAD model download is supported