Products
Industries & Solutions
Company
Service & Support
Canceled

BNI0004

BNI DNT-305-000-Z005

Network blocks for Devicenet

Interface
DeviceNet
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
7/8"-Male, 5-pin
Connection (COM 2)
7/8"-Female, 5-pin
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
DeviceNet
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
7/8"-Male, 5-pin
Connection (COM 2)
7/8"-Female, 5-pin
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
8x PNP, Type 2
Digital outputs
8x PNP
Configurable inputs/outputs
no
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue