Similar Illustration
Only CAD model download is supported
IO-Link valve interface
Version
Valve interface
Application
SMC VQC 1000/2000/4000
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Recommended alternative
BNI006K
IO-Link valve interface
BNI IOL-750-V10-K007
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BNI IOL-750-V03-K007 | BNI IOL-750-V10-K007 | |
|
-
List price
|
-
List price
|
|
| Version | Valve interface | Valve interface |
|---|---|---|
| Application | SMC VQC 1000/2000/4000 | SMC VQC 1000/2000/4000 |
| Interface | IO-Link 1.0 | IO-Link 1.1 |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded |
| Cable length L | 0.6 m | 0.6 m |
| Outputs, number | 24 | 24 |
| Output current max. UA, actuator | 400 mA | - |
| Current sum UA, actuator | 2 A | 4 A |
| Function |
3-pin connection Actuator supply on Pin 1 |
3-pin connection Actuator supply on Pin 1 |
| Housing material | PA | PA |
| Dimension | 53 x 61 x 12.5 mm | 53 x 61 x 12.5 mm |
| Ambient temperature | -5...55 °C | -5...55 °C |
| IP rating | IP40, plugged in | IP40, plugged in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 12 ms | 3.5 ms |
| Process data OUT | 4 bytes | 4 bytes |
Only CAD model download is supported