Similar Illustration
Only CAD model download is supported
IO-Link sensor/actuator hubs for specialized applications (Silver Line)
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 2
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI IOL-104-000-Z012 | BNI IOL-104-S01-Z012-C02 | BNI IOL-104-S01-Z012-C01 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | IO-Link 1.0 | IO-Link 1.0 | IO-Link 1.0 |
|---|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 2 | 16x PNP, Type 2 | 16x PNP, Type 2 |
| Configurable inputs/outputs | no | no | no |
| Current sum US, sensor | 4 A | 4 A | 4 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 31.8 x 181.5 mm | 68 x 31.8 x 181.5 mm | 68 x 31.8 x 181.5 mm |
| Ambient temperature | -5...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in | IP67, when threaded in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 3.0 ms | 24 ms | 18 ms |
| Process data IN | 2 bytes | 8 bytes | 6 bytes |
| Single-channel monitoring | - | yes | yes |
| Additional function | - | Identification 4 bytes | Identification 2 bytes |
Only CAD model download is supported