Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
IO-Link sensor/actuator hubs for safety applications (Safe Line)
Approval/Conformity
CE
UKCA
cULus
WEEE
UKCA
cULus
WEEE
Current sum US, sensor
4.0 A
Current sum UA, actuator
9.0 A
Digital outputs
16x PNP
Interface
IO-Link 1.0
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BNI IOL-256-S01-Z013 | BNI IOL-302-000-Z013 | |
|
-
List price
|
-
List price
|
|
| Approval/Conformity |
CE UKCA cULus WEEE |
- |
|---|---|---|
| Current sum US, sensor | 4.0 A | 9.0 A |
| Current sum UA, actuator | 9.0 A | 9.0 A |
| Digital outputs | 16x PNP | 16x PNP |
| Interface | IO-Link 1.0 | IO-Link 1.0 |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Dimension | 68 x 32.4 x 181.5 mm | 68 x 32.4 x 181.5 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67 | - |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Operating voltage Ub | - | 18...30.2 VDC |
| Connection (COM 1) | - | M12x1-Male, 4-pin, A-coded |
| Connection (supply voltage IN) | - | 7/8"-Male, 5-pin |
| Digital inputs | - | 16x PNP, Type 2 |
| Configurable inputs/outputs | - | yes |
| Switching current | - | 16x 2 A |
| IP rating | - | IP67, when threaded in |
| Transfer rate | - | COM2 (38.4 kBaud) |
| Process data cycle min. | - | 12 ms |
| Process data IN | - | 2 bytes |
| Process data OUT | - | 2 bytes |
Only CAD model download is supported