Products
Industries & Solutions
Company
Service & Support
Canceled

BNI003Z

BNI PBS-302-102-Z001

Network blocks for Profibus

Interface
Profibus
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Bus in: M12x1-Male, 5-pin, B-coded
Connection (COM 2)
Bus out: M12x1-Female, 5-pin, B-coded
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
Profibus
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Bus in: M12x1-Male, 5-pin, B-coded
Connection (COM 2)
Bus out: M12x1-Female, 5-pin, B-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 2
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue