Similar Illustration
Only CAD model download is supported
Signal converters
Version
Analog converter
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Analog outputs
Analog, current (4…20 mA)
Configurable inputs/outputs
no
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BNI IOL-722-000-K023 | BNI IOL-724-000-K023 | |
|
-
List price
|
-
List price
|
|
| Version | Analog converter | Analog converter |
|---|---|---|
| Interface | IO-Link 1.0 | IO-Link 1.0 |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Analog outputs | Analog, current (4…20 mA) | Analog, voltage (0…10 V) |
| Configurable inputs/outputs | no | no |
| Resolution | ≤ 14 Bit | ≤ 14 Bit |
| Connection | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection for sensor | M12x1-Female, 4-pin, A-coded | M12x1-Female, 4-pin, A-coded |
| Housing material | PA | PA |
| Dimension | 14.2 x 50.4 x 40 mm | 14.2 x 50.4 x 40 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 12 ms | 12 ms |
| Process data IN | 2 bytes | 2 bytes |
| Process data OUT | 2 bytes | 2 bytes |
Only CAD model download is supported