Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI004L

IO-Link sensor/actuator hubs

Typecode:

BNI IOL-310-000-K025

Loading...
Recommended accessories
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Screw/plug-in terminals, 4-pin
Connection (supply voltage IN)
Screw/plug-in terminals
Connection slots
Screw/plug-in terminals
Digital inputs
16x PNP, Type 2
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
1.0 A
Current sum UA, actuator
1.6 A
Switching current
16x 350 mA
Housing material
PA 6.6, UL94V-0
Dimension
79 x 33.6 x 84 mm
Ambient temperature
-20...50 °C
IP rating
IP20
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
12 ms
Process data IN
2 bytes
Process data OUT
2 bytes
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mechanical Accessories

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306