Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI004W

Discontinued

IO-Link valve interface

Typecode:

BNI IOL-770-V06-A027

Loading...

Discontinued

Version
Power Aux valve terminal connector
Application
SMC VQC 1000/2000/4000
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Cable length L
0.5 m
Outputs, number
24
Current sum UA, actuator
4.0 A
Function
4-pin connection
Power Aux on Pin 2
Diagnostics
Housing material
Aluminum
Dimension
31.8 x 31.8 x 185 mm
Ambient temperature
-5...70 °C
IP rating
IP67, plugged in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
5.5 ms
Process data IN
9 bytes
Process data OUT
4 bytes
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306