Products
Industries & Solutions
Company
Service & Support

BNI0067

BNI TCP-952-000-E029

Unmanaged Switches with steel housing

Principle of operation
Active splitter
Dimension
50 x 76.5 x 135 mm
Mounting part
DIN rail mounting
Housing material
Steel, coated
Interface
Ethernet TCP/IP
10Base-T/100Base-TX
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Principle of operation
Active splitter
Dimension
50 x 76.5 x 135 mm
Mounting part
DIN rail mounting
Housing material
Steel, coated
Interface
Ethernet TCP/IP
10Base-T/100Base-TX
Operating voltage Ub
12...48 VDC
Connection slots
8x RJ45-Female, 8-pin
Ambient temperature
-20...60 °C
IP rating
IP30
Classifications
ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 12.0
27-24-26-08
ECLASS 13.0
27-24-26-08
ECLASS 14.0
27-24-26-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC000734
ETIM 5.0
EC000734
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue