Products
Industries & Solutions
Company
Service & Support
Canceled

BNI0073

BNI USB-901-013-A501

Communication adapter

Interface
IO-Link: 1.1
Connection
USB-B
Jack
Dimension
66 x 24 x 69 mm
Material
Aluminum
Ambient temperature
-5...55 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
IO-Link: 1.1
Connection
USB-B
Jack
Dimension
66 x 24 x 69 mm
Material
Aluminum
Ambient temperature
-5...55 °C
IP rating
IP21
Approval/Conformity
CE
UKCA
WEEE
Scope of delivery
Short guide
AC adapter
USB IO-Link Master
USB Cable
Classifications
ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 12.0
27-24-26-08
ECLASS 13.0
27-24-26-08
ECLASS 14.0
27-24-26-08
ECLASS 4.1
27-27-90-14
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
ETIM 8.0
EC001774
ETIM 9.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue