Products
Industries & Solutions
Company
Service & Support
Canceled

BNI007E

BNI IOL-770-000-A027

IO-Link valve interface

Version
Power Aux valve terminal connector
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Cable length L
0.5 m
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
Power Aux valve terminal connector
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Cable length L
0.5 m
Outputs, number
24
Current sum UA, actuator
4.0 A
Function
4-pin connection
Power Aux on Pin 2
Diagnostics
Housing material
Aluminum
Dimension
31.8 x 31.8 x 185 mm
Ambient temperature
-5...70 °C
IP rating
IP67, plugged in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
5.5 ms
Process data IN
9 bytes
Process data OUT
4 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue