Similar Illustration
Only CAD model download is supported
Standard IO-Link sensor/actuator hubs (Black Line)
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Pluggable without terminals, 4-pin
Connection (supply voltage IN)
Pluggable without terminals
Connection slots
Pluggable without terminals
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BNI IOL-309-000-K024-001 | BNI IOL-309-000-K024 | |
|
-
List price
|
-
List price
|
|
| Interface | IO-Link 1.0 | IO-Link 1.0 |
|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | Pluggable without terminals, 4-pin | Screw/plug-in terminals, 4-pin |
| Connection (supply voltage IN) | Pluggable without terminals | Screw/plug-in terminals |
| Connection slots | Pluggable without terminals | Screw/plug-in terminals |
| Digital inputs | 8x PNP, Type 2 | 8x PNP, Type 2 |
| Digital outputs | 8x PNP | 8x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 1.0 A | 1.0 A |
| Switching current | 8x 350 mA | - |
| Current sum UA, actuator | 1.6 A | 1.0 A |
| Housing material | PA 6.6, UL94V-0 | PA 6.6, UL94V-0 |
| Dimension | 48.6 x 33.6 x 84 mm | 48.6 x 42.6 x 84 mm |
| Ambient temperature | -20...50 °C | -20...50 °C |
| IP rating | IP20 | IP20 |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 3.0 ms | 3.0 ms |
| Process data IN | 1 byte Input | 1 byte Input |
| Process data OUT | 1 bytes | 1 bytes |
Only CAD model download is supported