BNI0082
SmartLight – LED stack lights
Typecode:
BNI IOL-802-102-Z036
- Principle of operation
- Indicator light
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection
- M12x1-Male, 4-pin
- Segments, number max.
- 5
- Predefined colors
-
Yellow
White
Green
Blue
Red
Orange
Configurable - Function indicator
-
Chaser
Level indicator
Stack light
Flexi-Mode - Setting
- Function indicator
- Additional function
- Expanded process data
- Dimension
- 60 x 60 x 309 mm
- Housing material
-
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc - Ambient temperature
- -5...50 °C
- IP rating
- IP65
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 7.2 ms
- Process data IN
- 1 byte Input
- Process data OUT
- 8 bytes
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-11-03-50
- ECLASS 11.0
- 27-11-03-50
- ECLASS 4.1
- 27-37-12-00
- ECLASS 5.1.3
- 27-37-12-20
- ECLASS 5.1.4
- 27-37-12-20
- ECLASS 6.2
- 27-37-12-20
- ECLASS 8.1
- 27-37-12-20
- ECLASS 9.0
- 27-11-03-50
- ECLASS 9.1
- 27-11-03-50
- ETIM 4.0
- EC000232
- ETIM 5.0
- EC000232
- ETIM 6.0
- EC000232
- ETIM 7.0
- EC000232
- UNSPSC 11
- 39100000
- UNSPSC 7.0901
- 39100000