Similar Illustration
Only CAD model download is supported
Standard IO-Link sensor/actuator hubs (Black Line)
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI IOL-302-S02-R026 | BNI IOL-302-S02-R026-008 | BNI IOL-302-S02-Z026 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.1 |
|---|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection (supply voltage IN) | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes | yes |
| Extension port | yes | yes | yes |
| Single-channel monitoring | yes | yes | yes |
| Current sum US, sensor | 9 A | 9 A | 9.0 A |
| Switching current | 16x 2 A | 16x 2 A | 16x 2 A |
| Current sum UA, actuator | 9 A | 9 A | 9.0 A |
| Housing material |
PBT, GF30 1.4404 stainless steel, Inserts |
PBT, GF30 1.4404 stainless steel, Inserts |
Die-cast zinc, nickel-plated |
| Dimension | 68 x 39.1 x 183.5 mm | 68 x 39.1 x 183.5 mm | 68 x 32.4 x 181.5 mm |
| Ambient temperature | -5...55 °C | -5...70 °C | -5...55 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in | IP67, when threaded in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 6.0 ms | 6.0 ms | 5.6 ms |
| Process data IN | 6 bytes | 6 bytes | 6 bytes |
| Process data OUT | 2 bytes | 2 bytes | 2 bytes |
| Additional function | - | alternative process data maping | - |
Only CAD model download is supported
Only CAD model download is supported