Similar Illustration
Only CAD model download is supported
Network blocks for CC-Link IE-Field
Interface
CC-Link IE Field
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 8-pin, X-coded
Connection (COM 2)
M12x1-Female, 8-pin, X-coded
Recommended alternative
BNI008C
IO-Link Master
BNI CIE-508-105-Z015
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BNI CIE-302-105-Z015 | BNI CIE-508-105-Z015 | |
|
-
List price
|
-
List price
|
|
| Interface | CC-Link IE Field | CC-Link IE Field |
|---|---|---|
| Output current max. | 2 A | 2 A |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 8-pin, X-coded | M12x1-Female, 8-pin, X-coded |
| Connection (COM 2) | M12x1-Female, 8-pin, X-coded | M12x1-Female, 8-pin, X-coded |
| Connection (supply voltage IN) | 7/8"-Male, 5-pin | 7/8"-Male, 5-pin |
| Connection (supply voltage OUT) | 7/8"-Female, 5-pin | 7/8"-Female, 5-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 9.0 A | 9.0 A |
| Current sum UA, actuator | 9.0 A | 9.0 A |
| Housing material | Zinc, Die casting | Die-cast zinc, nickel-plated |
| Dimension | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 |
| Auxiliary interfaces | - | 8x IO-Link |
| Port-class | - | Type A |
| IO-Link version | - | 1.1 |
Only CAD model download is supported