Similar Illustration
Only CAD model download is supported
IO-Link sensor/actuator hubs for specialized applications (Silver Line)
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M8x1-Female, 3-pin
Digital inputs
8x PNP, Type 3
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BNI IOL-102-002-Z019 | BNI IOL-309-002-Z019 | |
|
-
List price
|
-
List price
|
|
| Interface | IO-Link 1.1 | IO-Link 1.1 |
|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection slots | 8x M8x1-Female, 3-pin | 8x M8x1-Female, 3-pin |
| Digital inputs | 8x PNP, Type 3 | 8x PNP, Type 3 |
| Configurable inputs/outputs | no | yes |
| Extension port | yes | yes |
| Current sum US, sensor | 4 A | 4 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated, nickel-plated |
| Dimension | 30 x 32.8 x 132 mm | 30 x 32.8 x 132 mm |
| Ambient temperature | -5...70 °C | -5...70 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 3.2 ms | 3.5 ms |
| Process data IN | 1 byte Input | 1 byte Input |
| Digital outputs | - | 8x PNP |
| Switching current | - | 8x 300 mA |
| Current sum UA, actuator | - | 4 A |
| Process data OUT | - | 1 bytes |
Only CAD model download is supported
Only CAD model download is supported