Similar Illustration
Only CAD model download is supported
I/O ports
PIN 1: +24V, 100mA
PIN 2: Input/Output 2
PIN 3: GND
PIN 4: Input/Output 1
PIN 5: Function ground
PIN 1: +24V, 100mA
PIN 2: Input/Output 2
PIN 3: GND
PIN 4: Input/Output 1
PIN 5: Function ground
IO-Link
PIN 1: +24V
PIN 2: n.c.
PIN 3: GND
PIN 4: C/Q, IO-Link DC-Channel
PIN 1: +24V
PIN 2: n.c.
PIN 3: GND
PIN 4: C/Q, IO-Link DC-Channel
Only CAD model download is supported
Signal converters
Version
Analog converter
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Analog inputs
Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000)
Configurable inputs/outputs
yes
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported