Similar Illustration
Only CAD model download is supported
Universal IO-Link interfaces
Version
Universal cable I/O interface
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Connection for sensor
open cable end-Leads
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BNI IOL-772-002-K027-003 | BNI IOL-772-000-K027 | |
|
-
List price
|
-
List price
|
|
| Version | Universal cable I/O interface | Universal cable I/O interface |
|---|---|---|
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded |
| Connection for sensor | open cable end-Leads | open cable end-Leads |
| Cable length L | 3 m | 0.5 m |
| Digital inputs | 8x PNP, Type 3 | 8x PNP, Type 3 |
| Digital outputs | 8x PNP | 8x PNP |
| Configurable inputs/outputs | yes | yes |
| Housing material | PA | PA |
| Dimension | 43.3 x 16.3 x 88.3 mm | 43.3 x 16.3 x 88.3 mm |
| Ambient temperature | -5...55 °C | -5...55 °C |
| IP rating | IP54, to open cable end | IP54, to open cable end |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 3.2 ms | 3.2 ms |
| Process data IN | 1 byte Input | 1 byte Input |
| Process data OUT | 1 bytes | 1 bytes |
Only CAD model download is supported