Similar Illustration
Only CAD model download is supported
Standard IO-Link sensor/actuator hubs (Black Line)
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BNI IOL-104-S02-R012-008 | BNI IOL-104-S02-R012 | BNI IOL-302-S02-R026-008 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.1 |
|---|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Configurable inputs/outputs | no | no | yes |
| Extension port | yes | yes | yes |
| Single-channel monitoring | yes | yes | yes |
| Additional function | alternative process data maping | - | alternative process data maping |
| Current sum US, sensor | 3.5 A | 3.5 A | 9 A |
| Housing material |
PBT, GF30 1.4404 stainless steel, Inserts |
PBT, GF30 1.4404 stainless steel, Inserts |
PBT, GF30 1.4404 stainless steel, Inserts |
| Dimension | 68 x 38.3 x 183.5 mm | 68 x 38.3 x 183.5 mm | 68 x 39.1 x 183.5 mm |
| Ambient temperature | -5...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in | IP67, when threaded in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 4.5 ms | 4.5 ms | 6.0 ms |
| Process data IN | 4 | 4 | 6 bytes |
| Connection (supply voltage IN) | - | - | 7/8"-Male, 4-pin |
| Digital outputs | - | - | 16x PNP |
| Switching current | - | - | 16x 2 A |
| Current sum UA, actuator | - | - | 9 A |
| Process data OUT | - | - | 2 bytes |
Only CAD model download is supported
Only CAD model download is supported