Products
Industries & Solutions
Company
Service & Support

BNI00CZ

BNI IOL-803-102-R036

Compact LED signal light with 6 segments and IP67

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
6
Do you have any questions about the product? Get in touch with us

The SmartLight Indicator offers a modern, highly flexible LED status display for efficient operator guidance right at the point of use. With six individually controllable, bright LED segments and a variety of operating modes, it enables clear, intuitive visualization of processes, statuses, or directions.

Thanks to IOLink, the system can be quickly integrated and conveniently controlled—including an innovative Expansion Mode that allows two indicators to be operated on a single port.

The SmartLight Indicator is also available with an optional integrated Time-of-Flight sensor, which enables precise, color- and surface-independent object detection for pick-to-light applications. In this way, the SmartLight Indicator supports reliable, Industry 4.0-compatible operator guidance with minimal wiring effort. 

Segment‑Mode 

  • Display 1, 2, 3, or 6 segments 

  • Colors and flashing patterns freely definable 

  • Direction display possible (e.g., display pick direction) 

Level-Mode 

  • Display of continuous values (e.g., pressure, timer, count) 

  • Rotation up to 720° possible 

  • Color change at limit values (e.g., green → red at critical values) 

Run‑Light‑Mode 

  • Dynamic running light display 

  • Speed, direction, and length freely configurable

  • Ideal for process progress or waiting situations 

Power-on mode (SIO) 

  • Definition of two different states 

  • Control of the respective state via Pin 2 without IO-Link 

The SmartLight Indicator thus combines visual clarity, high flexibility, and IO-Link benefits in a particularly compact format. Perfect for modern, collaborative workplaces. 

Application example

Paperless order picking

No more endless picking lists. Our SmartLight Indicator, mounted on the storage bin, simply shows your employees in color which item to pick. This helps prevent picking errors, ensuring process quality. Better yet: The bright LEDs not only indicate the correct storage bin but can also display the fill level and other information at the same time.

Balluff Engineering Tool

Your option for easy commissioning and configuration of the SmartLight Indicator
Learn more

Quantity scale

Contact request
Key features
Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
6
Predefined colors
Yellow
White
Green
Blue
Red
Orange
Configurable
Function indicator
Chaser
Level indicator
Stack light
Color circle mode
Setting
Function indicator
Additional function
Daisy chain (2x devices per IO-Link port)
Dimension
61.8 x 62.4 x 57.5 mm
Housing material
PC, Transparent
PPS
Mounting part
Screws M22
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
8.4 ms
Process data IN
2 bytes
Process data OUT
8 bytes
Classifications
ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 12.0
27-11-03-50
ECLASS 13.0
27-11-03-50
ECLASS 14.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
ETIM 8.0
EC000232
ETIM 9.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue