Similar Illustration
Only CAD model download is supported
Silver Line - Network Modules in Metal Housing for Specialized Applications
Interface
Profinet
Auxiliary interfaces
4x IO-Link
Port-class
Type A
Output current max.
2 A
Fast Start-Up (FSU)
yes
This product is part of the classic portfolio, that means
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Soon no longer available
Further alternative
|
|
|
|
|
|
|
| BNI PNT-502-102-Z078 | BNI XG5-508-1B5-Z067 | BNI PNT-508-105-Z067 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | Profinet | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | Profinet |
|---|---|---|---|
| Auxiliary interfaces | 4x IO-Link | 8x IO-Link | 8x IO-Link |
| Port-class | Type A | Type A | Type A |
| Output current max. | 2 A | 4 A | 4 A |
| Fast Start-Up (FSU) | yes | - | yes |
| Operating voltage Ub | 18...30.2 VDC | 18...30 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 4-pin, L-coded | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 4-pin, L-coded | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes | yes |
| Current sum US, sensor | 16 A | 16 A | 16 A |
| Current sum UA, actuator | 16 A | 16 A | 16 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 31.7 x 224 mm | 68 x 32 x 224 mm | 68 x 31.7 x 224 mm |
| Ambient temperature | -5...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| IO-Link version | 1.1 | 1.1.3 | 1.1 |
| Interface IIoT | - | REST API, MQTT parsed | REST API |
| Display | - | yes | - |
| Scope of delivery | - |
Ground strap M4x6 screw |
- |
| Not incl. in scope of delivery | - |
Part label (1x) Port cover |
- |
| Safety Hub Support | - | - | yes |
Only CAD model download is supported