Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI00F9

IO-Link sensor/actuator hubs

Typecode:

BNI IOL-727-S51-P012

Loading...
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
8x PNP, Type 1, Type 3
Digital outputs
8x PNP
Analog inputs
4x Analog, voltage/analog, current (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA)
Configurable inputs/outputs
yes
Single-channel monitoring
yes
Additional function
Vibration
Internal temperature
Device discovery
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Switching current
8x 500 mA
Housing material
PPS
Dimension
68 x 36.8 x 183.5 mm
Ambient temperature
-25...70 °C
IP rating
IP68, IP69K, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
3 ms
Process data IN
16 bytes
Process data OUT
1 bytes
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Balluff Engineering Tool

Double-Ended Cordsets

Mechanical Accessories

Cover caps

Rangefinder / tool

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306